??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-SR018
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-SR018
VERF
Availability
Available
BC
Order code
BAE00H0
TC
Product identifier
BAE LX-VS-SR018
PX
Product view
47455_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.157 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.3 m, Version = Spotlight, Dimension = Ø 18 x 75 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 83 mA, Operating mode = Normal (continuous operation), Digital inputs = Trigger, Material = 1.4301 stainless steel Brass Glass, Illumination area = Ø 15.4 mm, Light type = LED, red light, Wave length = 617 nm, Illuminence (0.1 m) = 10500 Lux, Beam angle = 15 °, Ambient temperature = -10...50 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.